https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

PW Series Modular Intelligent Controller System

The PW Series modular intelligent controller system is an advanced access control hardware architecture that is capable of providing solutions for large enterprises.

The PW Series modular control systems is an advanced access control hardware architecture that is capable of providing solutions for large enterprises. The intelligent controller provides power and flexibility with its 32-bit architecture, TCP/IP support, flash memory, I/O module support, and local cardholder database and reader.

Features & Benefits:
  • The day map indicates the day of the week or holiday
  • Automatically calculates for leap year and daylight saving time
  • Up to 32 access levels per card or 32 individual time zones per reader
  • Up to 8-digit personal identification numbers (PINs)
  • Strike modes include: fail-safe and fail-secure
  • Configurable as standard, entry-delay latching, entry-delay non-latching, and exit-delay
Image
SKU
Description
alt
PW6K1R2
PW-Series Dual Reader Module
alt
PW6K1OUT
PW-6000 16 Relay Output Module
alt
PW6K1IC
PW-6000 Intelligent Controller, Capacity for 32 I/O or Reader Boards
alt
PW6K1R1E
PW-6101 Single Reader Module
alt
PW6K1IN
PW-Series 16 Relay Input Module