Honeywell Security
Request-to-Exit Sensor
Request-to-exit (RTE) sensors are quick-install sensors, extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters that provide precise target area detection.
Request-to-Exit (RTE) sensors offer basic and full-featured models to suit every access control application. The quick-install sensors are extremely flexible, provide a generous amount of wiring room, and contain built-in internal tamper-proof shutters that provide precise target area detection.
Features & Benefits:- Adjustable relay time
- Micro-based signal processing
- Adjustable tamper-proof shutters provide precise target area
- Terminal block design and large wiring channel
- DIP switch programmable
- Two Form C outputs
- Piezo sounder
- Door contact input; reader/keypad/keyswitch input
- Remote arming and sounder inputs
- Door monitor and failsafe/secure modes
Image
SKU
Description
0-000-361-03
Fully Featured Request to Exit Sensor, White
IS320WH
PIR Sensor for Access Control, White, with Exit Request
IS320BL
Fully Featured Request to Exit Sensor, Black
0-000-361-04
Fully Featured Request to Exit Sensor, Black