https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Reson8 External Sounder Strobe Flash

The Reson8 bell box brings With fully integrated strobe is self-activating cut-off timer and twin status indication your choice of audible/visible warning devices.

The Reson8 bell box brings together aesthetics and functionality in a product designed to exceed all the requirements of EN50131-4 – Security Grade 2, Environmental Class III. With fully integrated sounder/strobe, self-activating cut-off timer and twin status indication, your choice of audible/visible warning devices has just been made easier.

Features & Benefits:
  • Dual Anti-Tamper Operation
  • Integral Battery Backup
  • Fully integrated sounder/strobe
  • Twin LED Status Indication
  • Sounder Timer Selection
  • Self-activating cut-off timer
Certifications:
  • EN50131-4
  • HSC-RESON8-01-EN(0808)DS-E August 2008

Others

  • Sound Level
    • 115 dB
  • Maximum Operating Voltage
    • 12 volt

Others

  • Sound Level
    • 115 dB
  • Maximum Operating Voltage
    • 12 volt
  • Sound Level : 115 dB
  • Maximum Operating Voltage : 12 volt
Image
SKU
Description
alt
8EP425
Reson8 External Sounder Strobe Flash, Dummy Bell Box, 10 to 15V DC, 115dB, Lens Blue Polycarbonate