Honeywell Security
SC100 Series Seismic Vibration Sensor
SC100 Series seismic vibration sensors are designed to protect high-value and high-risk assets in financial, retail, and other applications.
SC100 Series seismic vibration sensors are designed to protect high-value and high-risk assets in financial, retail, and other applications. SC100 Series seismic vibration sensors can be installed in new or existing security systems and offer a higher level of protection and false alarm immunity than traditional shock sensors, which often lack the ability to discriminate between ambient vibration and real attacks. SC100 Series seismic vibration sensors contain several unique features that reduce installation time and costs — including a universal setting that lets dealers choose between safes and vaults with the change of a DIP switch, integrated end-of-line (EOL) resistors that improve connectivity to the control panel, a built-in diagnostic tool, and a compact size that enables placement inside small areas.
Features & Benefits:- Detects attacks on bank vault doors, ATMs, night deposit safes, strong room vaults, modular vaults, vending machines, free-standing safes, hatches, gates, chests, and other objects with a solid structure
- Smallest sensor available on market, so fits easier when space is limited
- Drilling shield (standard) protects electronics inside against sabotage
- Remote sensitivity reduction input option to reduce sensor sensitivity remotely during maintenance on ATMs, thereby reducing false alarms
- Multi-compatible mounting plate fits on pre-fab holes; fits on most pre-drilled mounting holes from other seismic sensors, preventing time-consuming drilling/threading
- The same mounting plate can be used for mounting on concrete and welding on steel
- Integrated temperature alarm if the temperature exceeds 185° F; additionally the SC100 version alarms when temperature rises faster than 6° F per minute
- Diagnostic LED built-in tool easily selects correct sensitivity; no time-consuming external tools required
- Four different sensitivity settings adapt to required range and environmental conditions
- Mounting plate, keyhole protection kit, day/night kit, internal test transmitter, armed cable, and external test transmitter
- UL639 Listed
- ULC-S306 Listed
Others
- Maximum Storage Temperature
- 158 degree Fahrenheit
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95 Percentage
- Sabotage Protection
- Yes
- Minimum Storage Temperature
- -58 degree Fahrenheit
Others
- Maximum Storage Temperature
- 158 degree Fahrenheit
- Power Source
- Power Supply
- Maximum Operating Humidity
- 95 Percentage
- Sabotage Protection
- Yes
- Minimum Storage Temperature
- -58 degree Fahrenheit
- Maximum Storage Temperature : 158 degree Fahrenheit
- Power Source : Power Supply
- Maximum Operating Humidity : 95 Percentage
- Sabotage Protection : Yes
- Minimum Storage Temperature : -58 degree Fahrenheit