Honeywell Security
Single Door Small Magnet
Single door small magnets are designed to accommodate low door clearance or minimum security applications and feature a holding force of 650 lbs (295 kg).
Single door small magnets are designed to accommodate low door clearance or minimum security applications and feature a holding force of 650 lbs (295 kg).
Image
SKU
Description
ML-8005
Single Door Small Magnet, 600lb Holding