Honeywell Security
TS300 Dual Temperature Sensor
TS300 dual temperature sensors feature simultaneous use of local and remote temperature probes, programmable hysteresis, and audible alarm with silence timeout.
TS300 dual temperature sensors are engineered to meet the demands of a wide range of applications; from florists and butchers to pet shops, computer centers, and residences, TS300 sensors provide uncompromising performance. They feature simultaneous use of local and remote temperature probes, programmable hysteresis, and audible alarm with silence timeout.
Features & Benefits:- End user programmable local and remote temperature probes for varying environmental requirements
- Audible alarm with silence timeout
- Versatility in simultaneous monitoring of both local and remote probes
- Programmable alarm delay
- Alarm memory allows for up to eight events
- Programmable hysteresis
Image
SKU
Description
TS300
Dual Temperature Sensor, 7 to 16VDC Input Voltage
TS300//A
TEMP W/LESS Dual Sensor
TS300R
Remote Temperature Probe for TS300