Honeywell Security
UltraKey Lite® Keyboard Controller Replacement
UltraKey Lite® keyboards offer industry-leading design for reliable, user-friendly control of video management systems.
UltraKey Lite® keyboards offer industry-leading design for reliable, user-friendly control of video management systems. They work on both the MAXPRO-Net and VideoBloX Matrix controllers to provide a uniform user interface regardless of system controller. The UltraKey Lite incorporates a touch wheel for rapid camera selections and digital or networked video recorder control, and a touch ring with four keys for various functions. Dedicated DVR/NVR buttons are programmable for device control. Laser cut keys with blue backlight provide a fade-free, familiar QWERTY keyboard feel and the rubber wrist pad is user replaceable.
Multiple control interfaces include TCP/IP, RS-232, RS-422 and RS-485 through convenient RJ45 connector. A breakout box is available to convert to screw terminal or DB9 for RS232, and a USB port is also available for future connection options. The DC power supply connector uses a unique twist lock mechanism to prevent accidental unplugging. Power over Ethernet (PoE) option is also available. The UltraKey Lite has its own web browser for simple configuration and firmware upgrades.
UltraKey Lite has a 2-line LCD that offers system feedback and simple keyboard configuration, and a 3-axis variable-speed joystick. The addition of focus controls on the left and right of the joystick allows either left- or right-handed people to use the controller effortlessly. The UltraKey Lite is a direct replacement to the HEGS5BLX or PCK variants for the VideoBloX and VideoBloX Lite CPUs. With the VideoBloX NetCPU, the TCP/IP option offers connectivity over a LAN.
Features & Benefits:- Keys are backlit with adjustable blue LED
- Mon A, Mon B keys for quick monitor selection
- Web browser for easy upgrading and configuring