Honeywell Security
V-Plex® 4959SN Addressable Overhead Door Contact
V-Plex® 4959SN addressable overhead door contacts feature a rugged aluminum housing and adjustable L bracket type magnet.
V-Plex® 4959SN addressable overhead door contacts feature a rugged aluminum housing and adjustable L bracket type magnet.
Features & Benefits:- Rugged aluminum housing and adjustable L bracket type magnet
- Standard gap: 2 inch (51mm)
- 24 inch (61cm) armored cable
- Epoxy sealed for protection from moisture and impact
- Programmed from VISTA keypad
- Switch Type: Form A (SPST) Reed
- Contact Rating: 100 mA at 28V DC
Others
- Contact Configuration
- Form A
- Switch Configuration
- SPST
- Switch Type
- Reed
- Maximum Gap Distance
- 2 inch
- 51 millimetre
- Material
- Aluminum
- Contact Rating
- 100 mA @ 28 voltage direct current
Others
- Contact Configuration
- Form A
- Switch Configuration
- SPST
- Switch Type
- Reed
- Maximum Gap Distance
- 2 inch
- 51 millimetre
- Material
- Aluminum
- Contact Rating
- 100 mA @ 28 voltage direct current
- Contact Configuration : Form A
- Switch Configuration : SPST
- Switch Type : Reed
- Maximum Gap Distance : 2 inch|51 millimetre
- Material : Aluminum
- Contact Rating : 100 mA @ 28 voltage direct current
Image
SKU
Description
4959SN
V-Plex Addressable Overhead Door Contact