https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

V-Plex® Single-Output Relay Module

V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.

V-Plex��Single-Output Relay Module

V-Plex® single-output relay modules are an accessory for use with ADEMCO control panels that support serial number addressable polling loop output devices.

Features & Benefits:
  • Form C relay contacts rated at 2A, 28V AC/DC with contact supervision; position of the relay is supervised, but not the actual external contact wiring
  • One Class B/Style B EOLR-supervised auxiliary input zone
  • Operating power and communication with control panels via the addressable V-Plex polling loop
  • Electronics mounted in a small plastic case with tamper-protected cover
  • Suitable for residential and commercial burglary and fire installations
Certifications:
  • UL985 Household Fire
  • UL1023 Household Burglary
  • UL609 Commercial Burglary
  • UL864 Commercial Fire
  • CSFM (Pending)
  • FM (Pending)
  • MEA (Pending)

Others

  • For Use With
    • Residential
    • ADEMCO
    • Commercial Burglary
    • Fire Installation
  • Supported Wiring Configuration
    • Class B
  • Relay Current
    • 2 ampere
  • Relay Voltage
    • 28 /DC voltage alternating current
  • Mounting Type
    • Wall
  • End of Line Resistance
    • 10 kΩ
  • Type
    • Addressable Relay Module
  • Number of Zones
    • 1
  • Approved Location
    • UL 864
    • UL 1023
    • UL 985
    • CSFM
    • UL 606
    • FM Approved
    • MEA
  • Relay Contact Configuration
    • Form C
  • Maximum Operating Voltage
    • 14 voltage direct current

Others

  • For Use With
    • Residential
    • ADEMCO
    • Commercial Burglary
    • Fire Installation
  • Supported Wiring Configuration
    • Class B
  • Relay Current
    • 2 ampere
  • Relay Voltage
    • 28 /DC voltage alternating current
  • Mounting Type
    • Wall
  • End of Line Resistance
    • 10 kΩ
  • Type
    • Addressable Relay Module
  • Number of Zones
    • 1
  • Approved Location
    • UL 864
    • UL 1023
    • UL 985
    • CSFM
    • UL 606
    • FM Approved
    • MEA
  • Relay Contact Configuration
    • Form C
  • Maximum Operating Voltage
    • 14 voltage direct current
  • For Use With : Residential|ADEMCO|Commercial Burglary|Fire Installation
  • Supported Wiring Configuration : Class B
  • Relay Current : 2 ampere
  • Relay Voltage : 28 /DC voltage alternating current
  • Mounting Type : Wall
  • End of Line Resistance : 10 kΩ
  • Type : Addressable Relay Module
  • Number of Zones : 1
  • Approved Location : UL 864|UL 1023|UL 985|CSFM|UL 606|FM Approved|MEA
  • Relay Contact Configuration : Form C
  • Maximum Operating Voltage : 14 voltage direct current
Image
SKU
Description
alt
4101SN
Relay Module, Single Output