https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

V-Plex® Surface-Mount Contact Sensor

V-Plex® surface-mount contact sensors are addressable sensors that use patented polling loop technology. They are compatible with control panels that have serial number device capabilities for multiplex polling loops.

V-Plex��Surface-Mount Contact Sensor

V-Plex® surface-mount contact sensors are addressable sensors that use patented polling loop technology. They are compatible with control panels that have serial number device capabilities for multiplex polling loops. V-Plex surface mount contact sensors come equipped with an epoxy seal that protects the sensors from moisture and impact.

Certifications:

UL

ULC

Certifications:
  • UL
  • ULC

Others

  • Contact Rating
    • 100 mA @ 28 voltage direct current

Others

  • Contact Rating
    • 100 mA @ 28 voltage direct current
  • Contact Rating : 100 mA @ 28 voltage direct current
Image
SKU
Description
alt
4939SN-WH
Addressable Surface-Mount Contact, 100ma, 28V DC, White
alt
4939SN-BR
Contact Sensor, Addressable, Surface-Mount, Brown
alt
4939SN-GY
Addressable Surface-Mount Contact, 100ma, 28V DC, Gray