https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Viewguard Passive Infrared Sensor

Viewguard Passive Infrared Sensor are suitable for intrusion alarm panels with BUS-2/BUS-1- or conventional connection technology and are available with or without anti- mask function (monitoring against covering).

Viewguard Passive Infrared Sensor are suitable for intrusion alarm panels with BUS-2/BUS-1- or conventional connection technology and are available with or without anti- mask function (monitoring against covering). The are motion detectors based on the passive infrared principle. If required, the detectors can be retrofitted on site to long-range optics or curtain optics with accessories that are available separately.

Features & Benefits:
  • Anti-Mask function
  • (only AM detectors) Detects covering, spraying or taping of the foil
  • LED indication
  • Clearly arranged indication of operating state via two LEDs. Walktest indication
  • FAI-logic
  • (First alarm indication, types) The detector that is triggered first, can be identified with the aid of the LED indication
  • Walk test function
  • Easy way to check function and detection area
Certifications:
  • EN 50131-1
  • EN 50131-2-2, grade 3 SES-EMA-RL-T2:2010-08

Others

  • Anti-Masking
    • Yes

Others

  • Anti-Masking
    • Yes
  • Anti-Masking : Yes
Image
SKU
Description
alt
033430.01
Viewguard Passive Infrared Sensor, 12 V DC, 1.6 mA (BUS-2 and FAI), -10 to +55 C, 64x130x48mm