Honeywell Security
VISTA-32FBPT Commercial Partitioned Burglary and FACP
VISTA-32FBPT commercial partitioned fire and burglary alarm control panel provides the ultimate protection for life and property.
VISTA-32FBPT commercial partitioned fire and burglary alarm control panel provides the ultimate protection for life and property. This panel supports up to two partitions and up to 32 zones/points using hardwired, wireless and V-Plex® addressable technologies. A diverse line of Honeywell initiating devices, notification appliances, communication devices, keypads, RF receivers and relays satisfy a wide range of installation requirements. These panels are suitable for fire-only applications, as well as for installations requiring integrated fire/burglary systems. It is the perfect solution for medical and professional office buildings, churches and synagogues, banks, schools, strip malls, and factory or warehouse environments. The panels are also compatible with a number of AlarmNet® communication products for alarm reporting, uploading/downloading and Honeywell Total Connect™ Remote Services.
Features & Benefits:- Common lobby partition – auto arm or disarm based upon assigned partitions
- Master partition – used for viewing status of all partitions
- Stores up to 512 events
- Accommodates 75 user codes and up to 250 access card holders using VISTAKEY®
- Supports V-Plex addressable VistaKey access control (one to eight doors)
- Two onboard NACS delivering a total of 2.3A at 12V
- Automatic smoke detector sensitivity maintenance testing
- Four-wire smoke reset using onboard Form C relay
- Supports dynamic signaling for AlarmNet communicators
- Supports Internet and GSM alarm reporting
Others
- Maximum Battery Capacity
- 34.4 Ah
- Standby Current
- 1 ampere
- Output Current
- 1.7 ampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 85 (Non-condensing) percentage relative humidity
Others
- Maximum Battery Capacity
- 34.4 Ah
- Standby Current
- 1 ampere
- Output Current
- 1.7 ampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 85 (Non-condensing) percentage relative humidity
- Maximum Battery Capacity : 34.4 Ah
- Standby Current : 1 ampere
- Output Current : 1.7 ampere
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Humidity : 85 (Non-condensing) percentage relative humidity