Honeywell Security
Wiegand Extender
SPX-2-W Wiegand extenders extend Wiegand communications up to 10,000 ft using a single twisted pair.
SPX-2-W Wiegand extenders extend Wiegand communications up to 10,000 ft using a single twisted pair. Extenders support from 24 to 36 data bits and have a SPST relay at the remote unit that is energized when the reader LED is energized. The central unit provides an alarm relay to indicate if power or communication is lost at the remote unit. Extenders require an 8 to 24V DC power supply.
Others
- Minimum Operating Voltage
- 8 voltage direct current
- Device Type
- Reader Extender
- Maximum Operating Voltage
- 24 voltage direct current
Others
- Minimum Operating Voltage
- 8 voltage direct current
- Device Type
- Reader Extender
- Maximum Operating Voltage
- 24 voltage direct current
- Minimum Operating Voltage : 8 voltage direct current
- Device Type : Reader Extender
- Maximum Operating Voltage : 24 voltage direct current
Image
SKU
Description
SPX-2-W
Wiegand Extender