https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Wireless Door Contact

Wireless Door Contact by Honeywell is Innovative And Discrete Protection System For Self Monitoring. This is used when you want to use your system while you are in your premises.

Wireless Door Contact is Innovative And Discrete Protection System For Self-Monitoring. this is used when you want to use your system while you are in your premises. For installers, Sucre Box greatly increases the speed and quality of their installations: All the peripherals in the range are linked by radio, so no cables are needed to connect to the alarm panel, resulting in major time-saving and no disturbance to the decor of the installation site. This means that each peripheral can be located in such a way as to ensure perfect transmission, which not only saves time but also ensures maximum system reliability. After careful consideration, Vision decided that Honeywell’s Le Sucre® wireless security system best suited its needs. In addition to the intruder alarm control panel, the charity required a number of peripherals, including a wireless motion sensor with built-in camera, a typical motion sensor as well as an internal sounder, wireless bell box, door contacts, and SMS functionality for instant notifications.

Features & Benefits:
  • Compatibility: Galaxy Dimension & G2 (with RF portal), Domonial and Le Sucre
  • New alpha radio protocol
  • Opening and wall mounted Tamper
  • Compatibility: Galaxy Dimension & G2 (with RF portal), Domonial
  • Remote self-monitoring
  • Installation made easy
Certifications:
  • EN50131-1 Security Grade 2
  • Environmental Class II
Image
SKU
Description
alt
DO8M-RU
Door/Window Compact Magnetic Contact, 1 Battery LI03V (Supplied), 100x22x23mm, Russian
alt
DO8M
Wireless magnetic contact sensor - surface mount
alt
DO8EZ
Door Contact, One Battery (CR123A), 102x22x23 mm