https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Wireless external siren

The SEF8M external siren provides the solution for Wireless external siren. The strobe light activates as soon as the siren is triggered, helping to identify the property and speed up response time.

The SEF8M is our solution if external audible alarming is needed on a wireless system. The SEF8M offers reduced operating costs due to its 4 year battery life and its integrated spirit level and low battery indication make installation and maintenance of the SEF8M is easy. The SEF8M has three different lens colour options and a dummy version with or without LED is also available.

Features & Benefits:
  • Easy installation
  • Reduced operating costs
  • Supervised 2-way communication
  • Dummy version with LEDs
Certifications:
  • PD6662
  • EN50131-5-3 & EN
  • 50131-4 Security
  • Grade 2
Image
SKU
Description
alt
SEF8MB1
Wireless external siren, Red lens, 330x240x73mm
alt
SEF8M
Wireless external siren, Amber lens, 330x240x73mm
alt
SEF8MB3
Wireless external siren, Blue lens, 330x240x73mm
alt
SEF8MDUM1
Wireless external siren, Dummy siren excluding LED, 330x240x73mm