https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Wireless Glassbreak Sensor

Wireless Glassbreak Sensors are a alarm system which detects any glassbreak in an organization.

Honeywell’s NEW FG8M wireless acoustic glassbreak sensors are the perfect inner perimeter protection solutions to address the problem of false alarms, particularly common in environments where there is a lot of glass present, for instance Retail sites problem. The FlexCore™ and Flexguard™ technologies offer advanced post sensing signal processing capabilities which provide unequal false alarm immunity.

Features & Benefits:
  • Dual Protocol for compatibility with Galaxy Dimension, G2, Le Sucre , domonial and vivsta panels
  • Protect all types of glass up to 14mm
  • Four sensitivity levels (7.6m - 4.6m - 3m - 1.5m) via dip-switch
  • RF Range of 2000m unobstructed
  • Bi-Directional RF communications
  • 868 MHz RF frequency, Narrow Band, FM
  • Tamper front cover and wall mounting
Certifications:
  • CE
  • EN50131-5-3, Grade, 2 Environmental Class II
Image
SKU
Description
alt
FG8M
WIRELESS ACOUSTIC GLASSBREAK D