https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Wireless Piezo Shock Sensor

The Wireless Piezo Shock Sensor is advanced warning device designed to protect window and door surroundings against forced entry. The sensors detect shock waves, which is alerted to vibrations through the piezo sensor

The Wireless Piezo Shock Sensors from Honeywell are advanced warning devices designed to protect window and door surroundings against forced entry. They are the ideal solution for deterring intruders, as they will detect the intrusion before it happens. A high end monitored solution is possible with preventive surveillance. This sensors are easy to maintain with a low battery signal and offer advanced sensitivity settings to allow them to be adapted to suit to any installation The sensors detect shock waves with the use of Honeywell VIPERĀ® piezo Technology, which is alerted to vibrations through the piezo sensor. It is more resistant to mechanical aging and oxidation, making it more robust and therefore more reliable. Its high precision sensing capability combined with advanced signal processing provides outstanding false alarm immunity, reducing service calls and associated costs.

Features & Benefits:
  • Compatible with commercial and residential Honeywell panels
  • Easy calibration and aesthetics
  • State of the art piezo sensing technology
  • High reliability and practicality
  • Easy to install and secure
  • Reduces cost and installation time
Certifications:
  • CE
  • EN50131-2-6
  • EN50131-1

Others

  • Wired or Wireless
    • Wireless

Others

  • Wired or Wireless
    • Wireless
  • Wired or Wireless : Wireless
Image
SKU
Description
alt
SHK8M2
Shock W/Less Piezo Sensor Brown
alt
SHK8M
WIRELESS SHOCK SENSOR, WHITE