https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Wireless Piezo Shock Sensor

Wireless Piezo Shock Sensors by Honeywell are designed to protect window and door surroundings against forced entry & they are the ideal solution for deterring intruders, as they will detect the intrusion before it happens.

The SHKC8M & SHK8M wireless piezo shock sensors from Honeywell are advanced warning devices designed to protect window and door surroundings against forced entry. They are the ideal solution for deterring intruders, as they will detect the intrusion before it happens. This allows the installer to provide a much stronger offering to their customers as this solution saves the end user significant time, money and inconvenience caused by a break-in. A high end monitored solution is possible with preventive surveillance. The SHKC8M & SHK8M sensors detect shock waves with the use of Honeywell VIPER® piezo Technology, which is alerted to vibrations through the piezo sensor. It is more resistant to mechanical aging and oxidation compared to inertia technology, making it more robust and therefore more reliable. Its high precision sensing capability combined with advanced signal processing provides outstanding false alarm immunity, reducing service calls and associated costs.

Features & Benefits:
  • Easy to install
  • Reduces cost and installation time
  • Easy calibration
  • Compatible with commercial and residential panels
  • Reliability and practicality With patented ‘Agile Routing’ technology
  • State of the art piezo sensing technology
Certifications:
  • EN50131-2-6
  • Security Grade 2
  • EN50131-1
  • Environmental Class II

Others

  • Maximum Storage Temperature
    • 55 degree Celsius
  • Power Source
    • Battery
  • Wired or Wireless
    • Wireless
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage

Others

  • Maximum Storage Temperature
    • 55 degree Celsius
  • Power Source
    • Battery
  • Wired or Wireless
    • Wireless
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Maximum Storage Temperature : 55 degree Celsius
  • Power Source : Battery
  • Wired or Wireless : Wireless
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage
Image
SKU
Description
alt
SHKC8M2
Wireless Piezo Shock Sensor, 3V, CR123A Lithium, 2.5m Radius, White
alt
SHKC8M
WIRELESS SHOCK SENSOR W.CONT