https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell

CIPer™ Model 50 Controller

CIPer™ model 50 BACnet®-compliant heating, ventilation, air conditioning (HVAC) building controllers run the WEBs–N4™ framework, integrating all trades in a building.

CIPer� Model 50 Controller

CIPer™ model 50 BACnet®-compliant heating, ventilation, air conditioning (HVAC) building controllers run the WEBs–N4™ framework, integrating all trades in a building. Thus, CIPer model 50 controllers are the ideal solution for HVAC controls requiring combination with lighting, shading, access control, and security applications. They provide unparalleled energy efficiency through a vast HVAC Application Library. CIPer model 50 controllers enable uniform graphical operation, control, data logging, alarming, scheduling, and network management functions for HVAC and non-HVAC applications. Through the integrated web server, it allows real-time access to all information through web-based graphical views. CIPer model 50 controllers support full remote engineering, including changes to the control program and the graphical user interface. This greatly supports reduction of life cycle and maintenance cost.

Features & Benefits:
  • Universal operation
  • Vendor independence
  • Datapoints can be trended and historical values stored and viewed
  • Embedded QNX ensures reliable, independent, and secure operation, especially for systems with internet access
  • Configurable email alarming options allow alarms to be sent (via network or internet-DSL connection) to email accounts and thus also to mobile device using SMTP protocol
  • SMS alarming via GSM modem using the optional SMS driver
  • HVAC application library
  • Flexible mounting options
  • Direct 24V AC power supply
Certifications:
  • EN 60730-1, EN 60730-2-9, UL60730, and UL916
  • Ethernet Protocol versions IEEEC 802.3
  • BACnet IP and BACnet MS/TP communications as per ANSI / ASHRAE 135-2012

Others

  • Communications Protocol
    • Fidelio FIAS MICROS Protocol
    • BACnet
    • TCP/IP
    • Modbus RTU/ASCII Slave
    • SNMP
    • Station (FOX)
    • MQTT Secure
    • LON IP
    • MQTT
    • Open ADR
    • EnOcean
    • OBIX
    • KNX EIBnet/IP
    • Panel-Bus
    • Email Alarming SMTP
    • Platform Daemon
    • Modbus TCP
    • C-Bus Driver (SUSI)
    • Station Secure (FOXS)
    • Modbus RTU/ASCII Master
    • BACnet MSTP
    • HTTP
    • M-Bus
    • SMS
    • SSH
    • Platform Daemon SSL
    • BACnet/IP
  • Number of Digital Inputs
    • 4
  • Communication Technology
    • Panel Bus
  • Number of Digital Outputs
    • 3
    • 4
    • 1
  • Number of Universal Inputs
    • 8
    • 2

Others

  • Communications Protocol
    • Fidelio FIAS MICROS Protocol
    • BACnet
    • TCP/IP
    • Modbus RTU/ASCII Slave
    • SNMP
    • Station (FOX)
    • MQTT Secure
    • LON IP
    • MQTT
    • Open ADR
    • EnOcean
    • OBIX
    • KNX EIBnet/IP
    • Panel-Bus
    • Email Alarming SMTP
    • Platform Daemon
    • Modbus TCP
    • C-Bus Driver (SUSI)
    • Station Secure (FOXS)
    • Modbus RTU/ASCII Master
    • BACnet MSTP
    • HTTP
    • M-Bus
    • SMS
    • SSH
    • Platform Daemon SSL
    • BACnet/IP
  • Number of Digital Inputs
    • 4
  • Communication Technology
    • Panel Bus
  • Number of Digital Outputs
    • 3
    • 4
    • 1
  • Number of Universal Inputs
    • 8
    • 2
  • Communications Protocol : Fidelio FIAS MICROS Protocol|BACnet|TCP/IP|Modbus RTU/ASCII Slave|SNMP|Station (FOX)|MQTT Secure|LON IP|MQTT|Open ADR|EnOcean|OBIX|KNX EIBnet/IP|Panel-Bus|Email Alarming SMTP|Platform Daemon|Modbus TCP|C-Bus Driver (SUSI)|Station Secure (FOXS)|Modbus RTU/ASCII Master|BACnet MSTP|HTTP|M-Bus|SMS|SSH|Platform Daemon SSL|BACnet/IP
  • Number of Digital Inputs : 4
  • Communication Technology : Panel Bus
  • Number of Digital Outputs : 3|4|1
  • Number of Universal Inputs : 8|2
Image
SKU
Description
alt
WEB-EAGLENX26ND
CIPer Model 50
alt
WEB-EAGLENX26D
CIPer Model 50, Display