Honeywell
Pluggable LonWorks® Bus I/O Module
Pluggable LonWorks® bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before installation.
Pluggable LonWorks® bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before installation. They have a dark gray housing and communicate via the LonWorks bus. These electronic modules can be swapped out without disrupting power and bus connections. Simply unplug the “old” and insert the “new” module. The firmware of pluggable I/O modules is automatically updated by the controller, and the controller automatically configures them as needed by the application.
Features & Benefits:- Plug-and-play functionality for easy maintenance
- Separate installation of terminal sockets and electronic modules lowers risk of damage and theft in the construction phase
- Fast wiring with state-of-the-art push-in terminals (screw-type terminals also available) and bridge connectors
- Wide range of sensors supported
- Binary input LEDs of the pluggable I/O modules can be configured for status display (off/yellow) or alarm display (green/red) per channel
- Configurable safety position for outputs in case of loss of communication with the controller
- Maximum wiring flexibility due to optional accessories like auxiliary terminals and cross connectors
- Can be mounted in small installation housings
- Flexible mix of pluggable I/O modules covering all your application requirements
- CE Approved
- Conforms to EN 60730-1 and EN 60730-2-9
- Investigated According to United States Standard UL916 (USL-Listed) and to Canadian National Standard(s) C22.2 (CNL-Listed)
Others
- Type
- I/O Module
Others
- Type
- I/O Module
- Type : I/O Module
Image
SKU
Description
XFLR824A
6 Relay Output Module SPDT 250V 2(1) A with Override Switch
XFL823A
12 Binary Digital Input LON Bus Module for Contact or Totalizer Contact 20 Hz
XFL824A
6 Relay Output LON Bus Module SPDT 250V 2(1)A with Feedback
XFL821A
8 Analog Input LON Bus Module, NTC10k, NTC20k, NI1000, Pt1000, Pt3000, Balco
XFLR822A
8 AO LON Bus Module 10V 3-Point Binary 0/10V with Override Potentiometer
XFL822A
8 Analog Output LON Bus Module 10V 3 Point Binary 0/10V