https://buildings.honeywell.com/us/en/search-results.html

Honeywell

Sensepoint XCD Instrument

Industrial Gas Transmitter

The standard XCD is an Ex d gas detector suitable for use in Zone 1 environments and is available in 3 versions: flammable, Oxygen and toxic. Each is supplied with a pre-installed stainless steel sensor cartridge and fully tested and calibrated ready for installation. Replacement sensor cartridges are available. Configuration and control of the unit is achieved through use of a magnet removing the need to open the unit, while the tri-colour backlit display provides instant indication of the detector status at a glance. The XCD catalytic sensor can be used to detect flammable gases in the range 0 to 100%LEL while the infrared (IR) sensor versions are available for the detection of methane in the range 0 to 100%LEL, propane (with crosssensitivities to ethylene and butane) and Carbon Dioxide (CO2). Both sensors are used in conjunction with the flammable version of the transmitter. The electrochemical cell (EC) sensors are available for the detection of oxygen and toxic gases: Carbon Monoxide (CO), Hydrogen Sulphide (H2S), Nitrogen Dioxide (NO2) and Hydrogen (H2). Each detector is supplied with the pre-fitted sensor, nylon weather protection, stainless steel blanking plug, magnetic wand, hex keys. All transmitters are also available with Modbus interface as an option.
Image
SKU
Description
alt
SPXCDALMO1
ATEX XCD O2 25.0%Vol LM25 M20
alt
SPXCDASMB1
Gas Sensor, CO2, 316SS, M20, ATEX, IECEX, AP
alt
SPXCDUSNFX
UL/CSA/INMETRO approved SP XCD Flammable CAT 0-100% LEL (20 to 100% LEL, 10% LEL) with 316SS, 3/4"NPT Entry
alt
SPXCDALMHX
XCD Gas Detector, 4 to 20 mA output, ATEX/IECEx/Asian approvals, 2 x M20 entries, painted LM25, includes hydrogen sulfide EC sensor cartridge 0 to 50ppm, user selectable FSD between 10 and 100ppm (1 ppm resolution), includes nylon weather protection
alt
SPXCDASMG1
Gas Sensor, H2, 0-1000ppm, 316SS, M20, ATEX, IECEX, AP
alt
SPXCDULNG1
UL/c-UL XCD Hyd 0-1000 LM25
alt
SPXCDULNCX
UL/cUL/INMETRO approved SP XCD Carbon monoxide (CO) 0-300 ppm (100 to 1000 ppm, 100 ppm) with LM25, 3/4"NPT Entry
alt
SPXCDASMRX
Gas Sensor, CH4, IR, 316SS, M20, ATEX, IECEX, AP
alt
SPXCDASMO1
Gas Sensor, O2, 0 to 25%, 316SS, M20, ATEX, IECEX, AP
alt
SPXCDALMCX
Gas Sensor, CO, 0 to 300ppm, LM25, M20, ATEX, IECEx, KTL, PA, GB