https://buildings.honeywell.com/us/en/search-results.html

Honeywell

Spyder® Classic BACnet® Programmable Unitary Controller

Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control.

\Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable through software. These controllers are for use in Variable Air Volume (VAV), Unitary, and advanced HVAC applications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital Triac outputs.

Features & Benefits:
  • Each controller communicates via an EIA-485 BACnet MS/TP network communications network, capable of baud rates between 9.6 and 115.2 kilobits
  • Controllers are field-mountable to either a panel or a DIN rail
  • Rated Voltage: 20–30V AC; 50/60 Hz 
  • LED provides status for normal operation, controller download process, alarms, manual mode, and error conditions
Certifications:
  • UL/cUL (E87741) listed under UL916 (Standard for Open
  • Energy Management Equipment) with plenum rating.
  • CSA (LR95329-3) listed.
  • Meets FCC Part 15, Subpart B, Class B (radiated
  • emissions) requirements.
  • Meets Canadian standard C108.8 (radiated emissions).
  • EMC Directive: 2014/30/EU:
  • Standards Applied:
  • — IEC 61000-4-8:2009
  • — IEC 61000-4-11:2004
  • — EN 61000-6-1: 2007; EN 61000-6-3:2007/A1:2011;
  • EN 61000-6-3:2007/A1:2011/AC: 2012
  • — EN 60730-2-9: 2010, EN 60730-2-14: 1997 +
  • EN60730-2-14/A1: 2001.
  • — In conjunction with EN 60730-2-9:2010 and in
  • conjunction with EN 60730-2-14:1997 and
  • amendments: EN 60730-1: 2000 + A1: 2004 + A16:
  • 2007 + A2: 2008 -Annex H.26.
  • RoHS Directive: 2011/65/EU
  • Standards Applied:
  • — EN 50581: 2012
  • BTL B-ASC (BACnet Testing Laboratories, BACnet
  • Application Specific Controller)

Others

  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Application
    • Unitary
  • Communication Technology
    • BACnet MS/TP
    • LonWorks
  • Control Functions
    • Built-in Zone

Others

  • Communications Protocol
    • BACnet MS/TP
  • Mounting Type
    • Panel
  • Application
    • Unitary
  • Communication Technology
    • BACnet MS/TP
    • LonWorks
  • Control Functions
    • Built-in Zone
  • Communications Protocol : BACnet MS/TP
  • Mounting Type : Panel
  • Application : Unitary
  • Communication Technology : BACnet MS/TP|LonWorks
  • Control Functions : Built-in Zone
Others
Name
Description
File Size
Date
Size
User Guide
620.14 KB
8/19/2021
PDF 620.14 KB
User Guide
12.1 MB
8/19/2021
PDF 12.1 MB
Installation Instructions
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
484.52 KB
8/19/2021
PDF 484.52 KB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Brochure for Spyder System Evolved Overview (English)
1.11 MB
8/19/2021
PDF 1.11 MB
Specification Data
843.05 KB
8/19/2021
PDF 843.05 KB
DONNÉES TECHNIQUES
856.76 KB
8/19/2021
PDF 856.76 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Name
Description
File Size
Date
Size
User Guide
620.14 KB
8/19/2021
PDF 620.14 KB
User Guide
12.1 MB
8/19/2021
PDF 12.1 MB
Installation Instructions
1.14 MB
8/19/2021
PDF 1.14 MB
Installation Instructions
484.52 KB
8/19/2021
PDF 484.52 KB
Case study for Children's Aid Society of Toronto: Energy Savings in 18 Months (English)
4.18 MB
8/19/2021
PDF 4.18 MB
Brochure for Spyder System Evolved Overview (English)
1.11 MB
8/19/2021
PDF 1.11 MB
Specification Data
843.05 KB
8/19/2021
PDF 843.05 KB
DONNÉES TECHNIQUES
856.76 KB
8/19/2021
PDF 856.76 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Image
SKU
Description
alt
PUB4024S-ILC/U
Spyder ILC Programmable Controller, BACnet, 4 UI, 0 DI, 2 AO, 4 DO
alt
PUB1012S-ILC/U
Spyder BACnet ILC Programmable Controller, 1 Universal/0 Digital Inputs, 1 Analog/2 Digital Outputs
alt
PUB6438SR/U
Spyder Programmable Unitary Controller, BACnet, Relays
alt
PUB1012S/U
Spyder BACnet Programmable Controller, 1 UI, 1 AO, 2 DO
alt
PUB6438SR-ILC/U
Spyder ILC Programmable Unitary Controller, BACnet, with Relays
alt
PUB4024S/U
Spyder BACnet Programmable Controller, 4 UI, 2 AO, 4 DO
alt
PUB6438S-ILC/U
Spyder BACnet ILC Programmable Controller, 6 Universal/4 Digital Inputs, 3 Analog/8 Digital Outputs
alt
PUB6438S/U
Spyder BACnet Programmable Controller, 6 UI, 4 DI, 3 AO, 8 DO