Honeywell
SUB Series Current Sensor
SUB Series current sensors are split-core type sensors supplied with Honeywell Class 100, 200, 500, and Green meters.
SUB Series current sensors are split-core type sensors supplied with Honeywell Class 100, 200, 500, and Green meters. They can be installed up to 2,000 ft away from a meter. The sensors are supplied with 3 ft leads that can be extended up to 2,000 ft using low voltage 22 to 14 AWG wire. When paralleling current sensors, the meter reading must be multiplied by the number of sets of current sensors in parallel.
Image
SKU
Description
SUB-CS400
Current Sensor, SUB Series, Split-Core, 400A, Set of 3
SUB-CS200-333
Current Sensor, SUB Series, Split-Core, 200A, 0.333V, 1 Piece
SUB-CS200-333KIT
Current Sensor, SUB Series, Split-Core, 200A, 0.333V, Set of 3
SUB-CS200-100
Current Sensor, SUB Series, Split-Core, 200A, 100mA, 1 Piece
SUB-CS25
Current Sensor, SUB Series, Split-Core, 25A, Set of 3
SUB-CS3200
Current Sensor, SUB Series, Split-Core, 3200A, Set of 3
SUB-CS200-100KIT
Current Sensor, SUB Series, Split-Core, 200A, 100mA, Set of 3