Honeywell
XL2000 External HMI
XL2000 External HMIs are cost effective, versatile mountable human machine interfaces for those Excel Web II controllers not equipped with a built-in HMI.
XL2000 External HMIs are cost effective, versatile mountable human machine interfaces for those Excel Web II controllers not equipped with a built-in HMI. They represent a third operating option, besides the two existing web-based operating options (the 5.7” Excel Touch operator panel and third-party industrial touch-panels). TheXL2000 External HMIs can be connected and used with the following Excel Web II controllers: XL2000B3A, XL2014B3B, and XL2026B3A.
Features & Benefits:- Local language operation
- Reduced cost for service, operation and maintenance
- Application or user-oriented operation
- Intuitive push & turn wheel operation
- Backlight with automatic time-out
- Full display of long text information
- Standard ethernet connection cable
- Versatile mounting options
- No extra power supply needed
- Password protected access
- EN 60730-1
- EN 60730-2-9
- C UL US Listed
Image
SKU
Description
XL2000HMI-A
External HMI, for Excel Web II Controller