https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

Addressable Sounder & Strobe

Base and addressable electronic sounder and strobes are available in white color with isolator. Addressable sounder and strobes are powered directly from the loop and are addressable by rotary switches.

Base and addressable electronic sounder and strobes are available in white color with isolator. Addressable sounder and strobes are powered directly from the loop and are addressable by rotary switches. These sounder and strobes are CPR certified in accordance with EN 54-3/17. Featuring fast and simple installation and control the opal base sounder beacon forms the perfect base for notifier opal detectors. These sounder and strobes are powered by the fire panel via the loop wiring, control of the devices is enabled using on-board switches or via the opal digital protocol using the control panel. The range is installed simply by a twist fit onto the B501AP base.

Features & Benefits:
  • Fast and simple installation
Certifications:
  • EN 54-3
  • EN 54-17
  • IP24
  • IP44
  • IP65