https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

BRR Surface Mount Deep Base

BRR Surface Mount Deep Bases are high quality loop powered device designed to alert building occupants of an emergency. It utilizes the System Sensor B501AP base for improved installation flexibility.

KAC’s wall mount sounder is a high quality loop powered device designed to alert building occupants of an emergency. It utilizes the System Sensor B501AP base for improved installation flexibility. When triggered by the fire panel its powerful sounder gives an audible warning. A choice of output levels and tones make the device suitable for a wide variety of applications.

Features & Benefits:
  • Deep and high IP base options
  • Red or Pure White body colours
  • Common base with detectors (B501AP)
  • Low current draw enables more devices on loop
  • High quality robust materials for longer life
Certifications:
  • EN54-3, EN54-17
  • LPCB, VdS