https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

CWST-RW Audible & Visual Alarm Device

CWST-RW-Sx is EN54-23 W and C class approved Audible & Visual Alarm Device with clear lens and red body, provides omni directional wall and ceiling mounting to ensure correct installation first time.

CWST-RW-Sx is EN54-23 W and C class approved strobe with clear lens and red body, provides omni directional wall and ceiling mounting to ensure correct installation first time, comes with softstart feature as standard and suitable for 12 and 24V systems. Low profile base included.

Certifications:
  • EN54-23

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor
  • Conventional or Addressable : Conventional
  • Compatible Environments : Indoor
Image
SKU
Description
alt
CWST-RW-W5-E010
W BEACON, Red, White LED-IP65
alt
CWST-RW-S5-E010
W BEACON-Red-White LED