https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

Detector Base Sounder

Detector Base Sounders are designed for mounting under detector base with relay output or control by Alarm Transponder

Detector Base Sounders are designed for mounting under detector base with relay output or control by Alarm Transponder. Three selectable tones, as well as maximum volume in the switch base adjustable. Size and mounting are compatible with IQ8Quad detector base.

Features & Benefits:
  • Three selectable tones
  • Size and mounting are compatible with IQ8Quad detector base
Certifications:
  • EN 54-3
Image
SKU
Description
alt
DBS1224B4W-E010
EMA Base Sounder 12/24V DC 4 Tone White
alt
DBS1224BW
Standard Base Sounder White