https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

ENscape Sounder

ENscape Sounders are high quality devices designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw.

ENscape Sounders are high quality devices designed to alert building occupants of an emergency. The product features a new folded horn design which provides outstanding sound output at low current draw. With its modern design, global tone set and extensive installer-friendly features, the ENscape sounder is the logical choice for specifiers, OEMs, installers and distributors.

Features & Benefits:
  • Modern design eliminates need for device orientation
  • Two stage sounders enable alert and alarm sequences to be set for phased evacuation
  • First fix capability allowing electrical continuity testing prior to device fitting
  • Deep base option with multiple cable entries for flexible installation
  • Adjustable volume settings
  • Suitable for wall and ceiling mount applications
  • Optimised for 12V and 24V systems, making the range suitable for use in fire & security applications
Certifications:
  • CE
  • Vds
  • LPCB
  • ṪP
  • EN54-3
  • RoHS
  • WEEE
Data Sheet
Name
Description
File Size
Date
Size
Conventional Sounders Datasheet
1.51 MB
10/20/2021
PDF 1.51 MB
Name
Description
File Size
Date
Size
Conventional Sounders Datasheet
1.51 MB
10/20/2021
PDF 1.51 MB
Image
SKU
Description
alt
CWSO-WW-S2
Sounder: 9-29V DC: White: Low Profile: First Fix: IP21C
alt
CWSO-WW-W2
Sounder, 9-29V DC, White, Deep, First Fix, IP65
alt
CWSO-WW-W1
Sounder: 9-29V DC: White: Deep: Standard Fix: IP65