https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

ENscape Sounder Beacon

ENscape Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required. It is Suitable for wall and ceiling mount applications. It is also use in fire and security applications.

ENscape Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required. It is Suitable for wall and ceiling mount applications. It is also use in fire and security applications. The product features a new folded horn design, high output LEDs, advanced optics and an innovative lens design, providing outstanding sound output and Omni-directional light coverage at low current draw.

Features & Benefits:
  • Deep base option with multiple cable entries for flexible installation
  • Choice of white or red light flash options
  • Suitable for wall and ceiling mount applications
  • First fix capability allows electrical continuity testing prior to device fitting
Certifications:
  • EN54-23
Image
SKU
Description
alt
CWSS-WW-W6
Sounder Beacon, IP65, 12 to 29V DC, -25 to 70C, White Body, White Flash, Wall Mount
alt
CWSS-WW-S6
W Sbeacon-White-White Led-Ff