https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

KSxS Range Keyswitch

Keyswitch Call Points are KAC’s new enhanced range of single pole devices which provides switching solutions for a broad range of applications. Keyswitch Call Points used in fire, security, smoke vent, extinguishing systems and other applications.

Keyswitch call points has broad temperature tolerance. It is a robust switching device comprises a main housing and escutcheon plate. It is fitted to the plate which simply snaps into the main housing and is permanently located in place with fixing screws. All key switches are supplied with 2 sturdy keys. It has many applications like fire, security, smoke vent, extinguishing systems and many other specialist applications.

Features & Benefits:
  • Simple cable access
  • Surface mount for all applications
  • Rigorously tested
  • Robust and long-life key and barrel
  • Tamper resistant front
  • Locknut & washer/keyway feature on barrel r
  • Broad temperature tolerance
  • Key trapped in one position or removable in all positions
  • 3-year warranty
Certifications:
  • Approved by RoHS, WEEE & REACH
  • Certified with EN54 Part 11
  • Certified with LPCB to BS5839 Part 2

Others

  • Minimum Mounting Box Depth
    • 32 millimetre
  • Material
    • ABS

Others

  • Minimum Mounting Box Depth
    • 32 millimetre
  • Material
    • ABS
  • Minimum Mounting Box Depth : 32 millimetre
  • Material : ABS
Image
SKU
Description
alt
K20SAS-11
Keyswitch, Call Point, Single Pole, Plain, POMM951-PLN, 1&0
alt
K20SGS-12
S/Pole-Key Removable in all POmm951-F 159
alt
K20SYS-01
Keyswitch, Call Point, 2-position, Single Pole, Yellow, 250V AC, 50Hz, 2A, IP24, 87mx87mx52m
alt
K20SAS-C061-61C
S/Pole-Key Removable all PO EM118-FM567
alt
K20SGS-01
Keyswitch, Call Point, 2-position, Single Pole, Green, 250V AC, 50Hz, 2A, IP24, 87mx87mx52m
alt
K20SBS-53
S/Pole-Key Removable in all POmm951-FM005
alt
K20SYS-34
S/Pole-Key Removable in all POmm951-F 102
alt
K20SRS-01
Keyswitch, Call Point, 2-position, Single Pole, Red, 250V AC, 50Hz, 2A, IP24, 87mx87mx52m
alt
K20SAS-C061-62C
S/Pole-Key Removable all PO EM119-FM567
alt
K20SRS-02
Keyswitch, Call Point, Sngle Pole, Key Removable, POmm951-FM292, Firemans Switch