https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

KAC

Optical Alarm Signaling Device

Optical Alarm Signaling Device is compliant with EN 54-23 for wall and ceiling mounting with red lamp color and flat base. The signaling device is suitable for square signal ranges and cylindrical signal ranges

Optical signaling device compliant with EN 54-23 for wall and ceiling mounting with red lamp color and flat base. The signaling device is suitable for square signal ranges W-2.4-6.7 and cylindrical signal ranges C-3-9.4 / C-6-8.2 . It is not suitable for use outdoors or in damp areas.

Features & Benefits:
  • Available in C & W category
  • EN 54-23 compliant
  • Synchronous flash trigger
  • Up to 6.2 m room width for wall mounting
  • Up to 9.4 m room diameter for ceiling mounting
Certifications:
  • EN54-23

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor

Others

  • Conventional or Addressable
    • Conventional
  • Compatible Environments
    • Indoor
  • Conventional or Addressable : Conventional
  • Compatible Environments : Indoor
Data Sheet
Name
Description
File Size
Date
Size
Conventional Beacons Datasheet
3.13 MB
10/20/2021
PDF 3.13 MB
Name
Description
File Size
Date
Size
Conventional Beacons Datasheet
3.13 MB
10/20/2021
PDF 3.13 MB
Image
SKU
Description
alt
CWST-RR-W5-E010
W Beacon-Red-Red LED-IP65
alt
CWST-RR-S5-E010
W Beacon-Red-Red LED