https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Morley-IAS

Communication Module

Communication modules are plug-in expansion modules for use in the ZX series intelligent multi-protocol fi re alarm control panels.

Communication modules are plug-in expansion modules for use in the ZX series intelligent multi-protocol fi re alarm control panels. These optional modules add optically isolated communication ports to the ZX series control panels to allow serial communications for networking and peripherals. The RS485 communication module supports two-wire RS485 multidrop transmission between networked ZX2Se/ZXSe/ZX5Se control panels, between ZX series control panels and repeaters or between ZX series control panels and serial peripheral devices. Using a shielded twisted pair cable with a cross sectional area of minimum 0.5 mm2 (24 AWG), the RS485 module will support cable/bus lengths of 1,200 meters (3937 ft.) per channel.

Features & Benefits:
  • Compatible with ZX series multi protocol intelligent fi re alarm control panels
  • Easy plug-in type connection
  • RS232 and RS485 options
  • Hi-485 High-integrity option for critical applications
  • Class-A or Class-B networking capability
  • Peripheral bus for remote I/O devices (RS485)
  • Leased line modem link (RS232)
  • Third-party graphic front-end interfacing

Others

  • Port Types
    • HI485
  • Maximum Operating Humidity
    • 0.93 Percentage

Others

  • Port Types
    • HI485
  • Maximum Operating Humidity
    • 0.93 Percentage
  • Port Types : HI485
  • Maximum Operating Humidity : 0.93 Percentage