https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Morley-IAS

Conventional Fire Alarm Control Panel 2 Zone

The Horizon series of conventional control panels 2 Zone has been developed to provide a simple and reliable solution to the demands of today’s fire detection solutions.

The Horizon range conventional fire alarm control panel 2 zone has been designed with both installer and end users requirements in mind. For installers, Horizon control panel offers an out of the box and on the wall solution. A combination of quick installation, an enhanced feature set and advanced programming allows installers to quickly and simply meet the demands of the user. Equipped with configurable class change inputs, coincidence detection, and programmable delays to allow alarm verification and the facility to interface to larger house alarm systems. For end users, clear visible indications, easy to operate functions and a big red key to activate the control buttons, make for simple and unambiguous operation. The Horizon system forms an essential part of any fire alarm solution. The Horizon series of conventional control panels has been designed for use in small to medium commercial environments. It is especially suitable for Garages, Retail Units, Shops, Restaurants, Doctor’s Surgeries, Public Offices and Nursery Schools.

Features & Benefits:
  • Simple, user friendly design
  • Simple to install
  • Intuitive to use
  • 2, 4 or 8 Zones
  • Walk test
  • Enhanced feature set
  • Multilingual text inserts
Certifications:
  • EN54 part 2
  • EN54 part 4

Others

  • Loop Capacity
    • 2

Others

  • Loop Capacity
    • 2
  • Loop Capacity : 2
Image
SKU
Description
alt
002-492-222
Fire Alarm Control Panel: Surface Mounting: 318x356x96mm: HRZ-2e: 2 Zone: C/W Fire & Fault Relay
alt
002-479-122
HRZ2E Horizon 2ZN Region 1 UK FR D Switch IC
alt
002-506-222
Fire Alarm Control Panel, Surface Mounting, 318x356x96mm, HRZ-2e, 2 Zone
alt
002-479-322
HRZ2E Horizon 2 Zone R3 LT/GY EN54