https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Morley-IAS

DXc Range Fire Alarm Control Panel

Morley-IAS Fire Alarm Control Panel has qualities of reliability, flexibility and value with advanced features and intuitive functionality.

The Morley-IAS Fire Alarm Control panel is ideally suited for use in the protection of small to medium sized buildings. It is a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user. The DX Connexion is an enhancement of the Morley-IAS Dimension panel range, connecting the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality. Simply fix the control panel to the wall, connect the field wiring, power up and in as few as five button presses you can have a compliant, working fi re alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive.

Features & Benefits:
  • Network up to 16 loops (16x1 loop panels, 8x2 loop panels, 4x4 loop panels or any mix up to max 16 loops)
  • True peer-to-peer and fault tolerant network for high system reliability
  • Optional 40 or 80 zone alarm LEDs
  • Easy 5 key-press set-up
  • Large blue LCD display
Certifications:
  • Certified with BS5839
  • Certified with EN6059
  • Certified with EN54-2
  • Certified with EN54-4
  • LPCB approved.
Image
SKU
Description
alt
714-001-224
Fire Alarm Control Panel DXC2, 2 loop, 230Vac, 24V DC, 4A, 4.5kg, region 4, 391.5mx390mx147m
alt
714/001/229
Fire Alarm Control Panel DXC2, 2 loop, 230Vac, 24V DC, 4A, 4.5kg, region 9, 391.5mx390mx147m
alt
124-410-002
PCBA BASE 2 LOOP DXc
alt
714-001-222.
DXC2 2 LOOP CONTROL PANEL (NO ZONE LED
alt
714/001/225
Fire Alarm Control Panel DXC2, 2 loop, 230Vac, 24V DC, 4A, 4.5kg, region 5, 391.5mx390mx147m

Related Products