https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Morley-IAS

Morley-IAS DXc Compact Mimic Expansion PCB

Morley-IAS DXc Expansion Mimic PCB Includes Silence Sounders, 2 Level Access Key, Allows Geographic ‘Floor Map’ Zonal Indicators To Be Built For Situations Where Increased Clarity Of The Fire Location

The DXc Compact Mimic allows geographic ‘floor map’ zonal indicators to be built for situations where increased clarity of the fire location is required above that given by standard numbered zonal indicators.

The Compact Mimic is an expandable system suitable for ‘standard’ or more complex applications where mimic displays are required in association with DXc fire control panels.

Features & Benefits:
  • The Compact Mimic main board can display General Fault, General Disablement, Power OK (Mimic’s own power status), General Fire, TEST, Communication Fail state
  • 16 LED’s or relay outputs configured to follow the fire and fault status
  • provision for Evacuate
  • Silence Sounders, Lamp Test, Mute Buzzer
  • Reset pushbuttons and for a level 2 access key switch
  • expandable with up to 9 additional expansion boards (020-910) each providing 16 additional LED’s or relay outputs
  • maximum total of 160 configurable outputs
Certifications:
  • Emissions: EN 50081-1
  • Immunity: EN 50130-4
  • Safety: EN 60950