https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Morley-IAS

Morley-IAS Passive Repeater

The Passive Repeater from Morley-IAS are compact remote control units for Morley IAS intelligent multi protocol fire alarm control panels. Passive Repeater units enhance the flexibility and functionality of our fire alarm control panel range.

The Passive Repeater from Morley-IAS are compact remote control units for Morley IAS intelligent multi protocol fire alarm control panels. Passive Repeater along with I/O peripheral devices and the external printer further enhance the flexibility and functionality of fire alarm control panel range. The repeaters provide an extension to the operation of the fire alarm control panel. The passive repeater are only available with indications only and no controls. It can display the operational state of the control panel using the 80 character LCD display and the 7 LED status indicators and loss of communication with the fire alarm control panel will be indicated on the passive repeater . In addition to the general status indicators the Active repeater is fitted with key operated “Access Enable” switch for the control functions. Individual buttons are provided for System Reset, Mute, Accept, Sound Alarms, Silence/Re-sound Alarms and Self test.

Features & Benefits:
  • Compatible with all Morley-IAS intelligent multiprotocol fire alarm control panels
  • Connects to RS485 peripheral bus
  • Active or Passive options
  • Backlit adjustable alphanumeric display
  • General status LEDs
  • Controls for system reset, accept, mute, silence alarms, and self test (active repeater only)
  • “Access Enable” key-switch on active repeater

Others

  • Control Type
    • Passive

Others

  • Control Type
    • Passive
  • Control Type : Passive
Image
SKU
Description
alt
709-766-001
GLR-P Base Passive Repeater