https://buildings.honeywell.com/us/en/search-results.html

Morley-IAS

Replacement Software

The ZX Series range of 1, 2 or 5 loop modular, scalable intelligent fire alarm control panels is suitable for protecting all types of medium to large properties.

The ZX Series range of 1, 2 or 5 loop modular, scalable intelligent fire alarm control panels is suitable for protecting all types of medium to large properties. These panels are easy to install and maintain, making them an obvious choice for new projects and refurbishments. The initial installation of the system is aided by sophisticated features like AUTOLEARN. An internal routine that will automatically detect all the devices on the detection and peripheral loops saving valuable commissioning time. An off-line configuration tool is included to further enhance the process, making text entry and specific, complex device programming easier. Complex cause and effect programming is simplified through a clearly designed user interface. Once completed the configuration of the panel can be saved for future reference. Enhanced features allow the complete archiving of the control panel history log.

Image
SKU
Description
alt
796-850-M200
ZX Series EPROMS C/W Software V8.50 M200
alt
796-855-H200
ZX Series EPROMS C/W Software V8.55 H200
alt
796-855-M200
ZX Series EPROMS C/W Software V8.55 M200
alt
796-855-H100
ZX Series EPROMS C/W Software V8.55 H100