https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

100 Series™ Low-Profile Plug-In Smoke Detector

100 Series™ low-profile plug-in smoke detectors offer superb performance and reliability in a profile which is just 2 inches (5.1 cm) deep.

100 Series™ low-profile plug-in smoke detectors offer superb performance and reliability in a profile which is just 2 inches (5.1 cm) deep.

Features & Benefits:
  • Sleek, low-profile design
  • Compatible with 400 Series
  • Two LEDs blink in standby, providing 360° visibility
  • Broad range of adapter bases available with built-in shorting spring
  • Handheld sensitivity reader available
Certifications:
  • UL Listed 5911
  • ULC CS308
  • California State Fire Marshal’s Building Materials Listing Program 7272-1653:0122
  • FM Approved 3025009
  • MSFM Approved 2180

Others

  • Maximum Alarm Current
    • 42 milliampere
  • Wiring Type
    • 2-Wire
  • Detector Type
    • Smoke Detector
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric
  • Regulatory Approvals
    • AS 7240.7:2004
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 28

Others

  • Maximum Alarm Current
    • 42 milliampere
  • Wiring Type
    • 2-Wire
  • Detector Type
    • Smoke Detector
  • Conventional or Addressable
    • Conventional
  • Detection Sensor Type
    • Photoelectric
  • Regulatory Approvals
    • AS 7240.7:2004
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 28
  • Maximum Alarm Current : 42 milliampere
  • Wiring Type : 2-Wire
  • Detector Type : Smoke Detector
  • Conventional or Addressable : Conventional
  • Detection Sensor Type : Photoelectric
  • Regulatory Approvals : AS 7240.7:2004
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 28
Image
SKU
Description
alt
2151-CH
Smoke Detector Head Photo/Thermal
alt
2151..
PHOTOELECTRIC HEAD ONLY REQUIRES BASE
alt
2151BLG-R
RIV.FUMO OTT.CONV.L.P.BELGIO