NOTIFIER
200 Series Detector Mounting Base
B501 bases are four-inch flangeless mounting bases designed for use with System Sensor® 200 Series detectors. They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.
B501 bases are four-inch flangeless mounting bases designed for use with System Sensor® 200 Series detectors. They are intended for use with intelligent systems that have screw terminals for power (+ and -) and remote annunciator connections.
Features & Benefits:- Bases enable quick and secure detector plug-in
- SEMS screws provide easy wiring connection
- Support for 24 to 12 AWG provides installation flexibility
- Multiple accessory options provide mounting flexibility
- UL
- ULC
- FM
- CSFM
Image
SKU
Description
B501RF
Mounting Base, AGILE Series, White
B501-RAL9016
BASE 2-WIRE NO FLANGE RAL9016
B501-BL
Mounting Base, 200 Series, Black, Flangeless, 4in, European
B501AP-IV.
Standard detector and AV Base (Ivory)
B501AP-BK
Addressable Base, 200 Series, Black, Flangeless, 4in, European
B501-WHITE-BP
Mounting Base, 200 Series, White, 10 Pack
B501-IV
Mounting Base, 200 Series, Ivory, Flangeless, 4in, European
B501-WP
Mounting Base, 200 Series, Flangeless, 4in, Waterproof Base
B501-WH
OBS ANALOGUE STANDARD BASE WHITE
B501
Mounting Base, 200 Series, Flangeless, 4in