NOTIFIER
30-3013 Explosion-Proof Smoke Detector
30-3013 explosion proof smoke detectors have division and zone explosion-proof ratings and is suitable for industrial and commercial applications.
30-3013 explosion proof smoke detectors have division and zone explosion-proof ratings and is suitable for industrial and commercial applications. The detector is designed to operate effectively with smoldering and rapidly growing fires and contains the ability to annunciate fault ensuring no undisclosed failures. 30-3013 Smoke detectors output include 0 to 20 mA, a localized LED, and relays.
Features & Benefits:- IECEx Zone approved
- Trouble-free photoelectric operation
- 0 to 20 mA output for DCS integration
- Self-checking circuitry ensures reliable smoke detection
- Alarm, auxiliary and fault relays for controlling annunciating devices or fire panel interface
- LED provides a visual indication that an alarm has occurred
- IP44 ingress protection level suitable for onshore or offshore requirements
- Ideally suited for classified areas in the petrochemical, oil and gas industry
- DCS, PLC, integration with milliamp or relay outputs
- Class 1 Div 1 Groups B, C. D T4
- Class 1 Div 2 Groups A, B, C, D, T4
- Class 1 Zone1 AWX db ia llC T4 Gb IEC/IECx
- FMG 15.0014X
- Ex db ia llC T4 Gb
Others
- Maximum Alarm Current
- 6.5 mA A
- Alarm Contact Ratings
- 5 A @ 30 voltage direct current
- Conventional or Addressable
- Conventional
- Detection Sensor Type
- Photoelectric
- Maximum Storage Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Maximum Trouble Current
- 5 ampere
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Minimum Storage Temperature
- -55 degree Celsius
- -67 degree Fahrenheit
Others
- Maximum Alarm Current
- 6.5 mA A
- Alarm Contact Ratings
- 5 A @ 30 voltage direct current
- Conventional or Addressable
- Conventional
- Detection Sensor Type
- Photoelectric
- Maximum Storage Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Maximum Trouble Current
- 5 ampere
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 5 Percentage
- Minimum Storage Temperature
- -55 degree Celsius
- -67 degree Fahrenheit
- Maximum Alarm Current : 6.5 mA A
- Alarm Contact Ratings : 5 A @ 30 voltage direct current
- Conventional or Addressable : Conventional
- Detection Sensor Type : Photoelectric
- Maximum Storage Temperature : 158 degree Fahrenheit|70 degree Celsius
- Maximum Trouble Current : 5 ampere
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 5 Percentage
- Minimum Storage Temperature : -55 degree Celsius|-67 degree Fahrenheit
Image
SKU
Description
30-3013
Optical Smoke Detector, Explosion-Proof, 0 to 20mA, Localized LED