https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

411 Series Digital Alarm Communicator Transmitter Phone Cord

411 Series digital alarm communicator transmitter (DACT) phone cords are 7 feet in length.

411 Series digital alarm communicator transmitter (DACT) phone cords are 7 feet in length. 

Others

  • Connector 1 Type
    • RJ-45
  • Cable Length
    • 2.13 metre
    • 7 foot
  • Wire Size
    • 26 AWG

Others

  • Connector 1 Type
    • RJ-45
  • Cable Length
    • 2.13 metre
    • 7 foot
  • Wire Size
    • 26 AWG
  • Connector 1 Type : RJ-45
  • Cable Length : 2.13 metre|7 foot
  • Wire Size : 26 AWG
Image
SKU
Description
alt
MCBL-7
DACT Phone Cord, 7ft