https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

411UDAC Fire Alarm Communicator

411UDAC fire alarm communicators are compact, multifaceted, standalone or slave devices designed for a variety of fire and non-fire applications.

411UDAC fire alarm communicators are compact, multifaceted, standalone or slave devices designed for a variety of fire and non-fire applications. They provide four channels (inputs) that accept water flow devices, 2-wire and 4-wire smoke detectors, pull stations, and other normally open contact devices. These communicators are a cost-effective, sidecar solution for applications that require transmission of system status to an off-site monitoring facility for central or remote station compliance. 

Features & Benefits:
  • Four supervised monitoring channels (inputs): three fixed Style B (Class B) and one Style A (Class A) or Style B (Class B)
  • Inputs may be individually programmed for standalone applications, or when monitoring a host control panel
  • One Style Y (Class B) notification appliance circuit (NAC)
  • 1A notification appliance power
  • Coded (temporal) notification appliance circuit
  • 12V DC operation
  • Capable of 60 hours of standby
  • Seven individual LEDs (six visible through door)
  • Dual telephone lines
  • Industry-first, UL recognized, dialer runaway prevention feature
Certifications:
  • UL Listed: S624
  • CSFM: 7300-0075:0174
  • MEA: 328-94-E Volume VI

Others

  • Maximum Standby Current
    • 50 milliampere
  • Alarm Current
    • 3.34 milliampere
  • Number of Channel Inputs
    • 4
  • Number of Telephone Jacks
    • 2
  • Telephone Jack Type
    • RJ31X

Others

  • Maximum Standby Current
    • 50 milliampere
  • Alarm Current
    • 3.34 milliampere
  • Number of Channel Inputs
    • 4
  • Number of Telephone Jacks
    • 2
  • Telephone Jack Type
    • RJ31X
  • Maximum Standby Current : 50 milliampere
  • Alarm Current : 3.34 milliampere
  • Number of Channel Inputs : 4
  • Number of Telephone Jacks : 2
  • Telephone Jack Type : RJ31X
Brochure
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
10/20/2021
PDF 2.68 MB
Data Sheet
Name
Description
File Size
Date
Size
411UDAC Rev 2 Data Sheet
309.95 KB
10/20/2021
PDF 309.95 KB
Name
Description
File Size
Date
Size
NOTIFIER Life Safety & Emergency Communications Systems Information Guide
2.68 MB
10/20/2021
PDF 2.68 MB
411UDAC Rev 2 Data Sheet
309.95 KB
10/20/2021
PDF 309.95 KB
Image
SKU
Description
alt
411UDAC
Slave Fire Alarm Communicator, 4 Channels, Dual Line