NOTIFIER
ACS Series Flush-Mount Box
Flush-mount boxes are for use with Fire-Lite® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module.
Flush-mount boxes are for use with Fire-Lite® ACS Series annunciators. These enclosures provide remote mounting of a single annunciator module. Knockouts are provided for use with 1/2-inch (1.27 cm) conduits. These boxes include a painted metal trimplate, mounting hardware, and an adhesive-backed annunciator label for the dress plate.
Image
SKU
Description
ABF-1B
Annunciator Flush-Mount Box, Remote Mounts 1 Annunciator Module, Black
ABF-1F
Annunciator Flush-Mount Box, Remote Mounts 1 Annunciator Module
ABF-2F
Annunciator Flush-Mount Box, Mounts 2 Annunciator Module
ABF-2B
Annunciator Flush-Mount Box, Mounts 2 Annunciator Module without door
ABF-4B
Annunciator Flush-Mount Box, Mounts one to four Annunciator Module
ABF-2DB
Annunciator Flush-Mount Box, Mounts 2 Annunciator Module with door
ABF-1DB
Annunciator Flush-Mount Box, Mounts 1 Annunciator Module with Door
ABF-1DBC
Annunciator Flush Box, Door, ABF-1DB, Black
ABF-1BC
ASSY,FNL,ABF-1B,NOT,BLACK,CDN