NOTIFIER
B210LP Mounting Base
B210LP mounting bases are six-inch, flanged bases for use with 200 Series detectors.
B210LP mounting bases are six-inch, flanged bases for use with 200 Series detectors.
Features & Benefits:- Bases enable quick and secure detector plug-in
- SEMS screws provide easy wiring connection
- Support for 24 to 12 AWG provides installation flexibility
- Multiple accessory options provide mounting flexibility
- Sounder bases are compliant with UL 464 and UL 268
- UL Listed, 464; 268
- ULC Listed
- FM Approved
- CSFM
Image
SKU
Description
B210LPBP
Mounting Base, Flanged, 6in, 10 Pack
B210LPJBP
Mounting Base, Low Profile, 6in, 10 Pack
B210LP
Mounting Base, Flanged, 6in