NOTIFIER
B224RB Detector Relay Base
B224RB relay bases are designed for use with 200 Series detectors, and provide a single Form C contact relay for the control of auxiliary functions, such as door closures and elevator recall.
B224RB relay bases are designed for use with 200 Series detectors, and provide a single Form C contact relay for the control of auxiliary functions, such as door closures and elevator recall.
Features & Benefits:- Bases enable quick and secure detector plug-in
- SEMS screws provide easy wiring connection
- Support for 24 to 12 AWG provides installation flexibility
- Multiple accessory options provide mounting flexibility
- UL Listed
- ULC Listed
- FM Approved
- CSFM
Image
SKU
Description
B224RB-IV
Relay Base, 200 Series, Ivory
B224RB
Relay Base, 200 Series, 6in
B224RB-WH
Relay Base, 200 Series, White