https://buildings.honeywell.com/us/en/search-results.html
×

NOTIFIER

BAT Series Sealed Lead Acid Batteries

BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.

BAT Series Sealed Lead Acid Batteries

BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.

Features & Benefits:
  • Provide secondary power for control panels
  • Sealed and maintenance-free
  • Overcharge protected
  • Easy handling with leak-proof construction
  • Ruggedly constructed, high-impact case (ABS)
  • Long service life
  • Compact design
Certifications:
  • UL Recognized Components: MH20845 (Power-Sonic)
Image
SKU
Description
alt
BAT-12120-BP
Battery Bulk Pack, 4-Unit, 12V, 12Ah
alt
BAT-12550
Battery, 12V, 55Ah
alt
BAT-12260-BP
Battery Bulk Pack, 2-Unit, 12V, 26Ah
alt
BAT-1270-BP
Battery Bulk Pack, 5-Unit, 12V, 7Ah
alt
BAT-12180-BP
Battery Bulk Pack, 2-Unit, 12V, 18Ah
alt
BAT-12120
Battery, 12V, 12AH
alt
BAT-121000
Battery, 12V, 100Ah
alt
BAT-12260
Battery, 12V, 26AH
alt
BAT-1270
Battery, 12V, 7AH