NOTIFIER
Battery Charger Circuit Board and Mounting Chassis
Battery charger circuit board and mounting chassis are designed for use with fire alarm control panels (FACPs).
Battery charger circuit board and mounting chassis are designed for use with fire alarm control panels (FACPs). They are intended to charge lead-acid batteries that provide emergency standby power for FACPs and related equipment. The battery chargers are compatible with any FACP that uses lead-acid batteries with a rating of 25 to 75 AH.
Features & Benefits:- Charges sealed lead-acid batteries
- Rated for batteries to 25 up to 120 Ah
- For use on any 24V FACP
- CHG-120:
- UL: S674
- ULC: S635
- FM: Approved
- CSFM: 7315-0028:0189
- MEA: 195-97-E, 345-02-E
- FDNY: #6114CHG-75:
- UL: S1287
- CSFM: 7315-0075:0201
- MEA: 297-01-E
Image
SKU
Description
CHG-120
Battery Charger Circuit Board and Mounting Chassis, 25 to 120Ah
CHG-75
Battery Charger Circuit Board and Mounting Chassis, 25 to 75Ah
CHG-120F
Battery Charger Circuit Board and Mounting Chassis, Automatic Float-Type, 25 to 120Ah