https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

NOTIFIER

BEAM1224 Conventional Single-Ended Reflected Type Beam Smoke Detector

BEAM1224 conventional single-ended reflected type beam smoke detectors are suited for protecting open areas with high ceilings where other methods of smoke detection are difficult to install and maintain.

BEAM1224 conventional single-ended reflected type beam smoke detectors are suited for protecting open areas with high ceilings where other methods of smoke detection are difficult to install and maintain. An advantage of this single-ended reflective design is that they are much easier to install than the dual-ended projected beam detectors. Alignment is quickly accomplished via an optical sight and a two-digit signal strength meter incorporated into the product. These smoke detectors are listed for operation in temperatures ranging from –22 to 131 °F. This means they can be used in open areas to provide early warning in environments where temperature extremes may exceed the capability of other types of smoke detectors. The detectors consist of a transmitter/receiver unit and a reflector. When smoke enters the area between the unit and the reflector, the smoke causes a reduction in the signal. When the smoke level reaches the predetermined threshold, an alarm is activated. The smoke detectors have four standard sensitivity selections, along with two Acclimate™ settings (adjustable sensitivity). When one of the two Acclimate settings is selected, the detector will automatically adjust its sensitivity using advanced software algorithms to choose the optimum sensitivity for the specific environment.

Features & Benefits:
  • 16 to 328 ft protection range
  • Six user-selectable sensitivity levels
  • Optional integral NFPA 72 sensitivity test feature
  • Removable plug-in terminal blocks
  • Digital display for easy alignment
  • Built-in automatic gain control compensates for signal deterioration from dust build-up
  • Remote test station option
  • Paintable cover
  • Easiest alignment in the industry
  • Heater kits for transmitter/receiver and reflector option
Certifications:
  • ULC CS308
  • UL Listed S911
  • FM Approved 3017888
  • CSFM Listing 7260-1653:0168
  • MSFM approved 2165