https://buildings.honeywell.com/us/en/search-results.html

NOTIFIER

E3Point Gas Monitor

E3Point by Notifier is a range of Toxic/combustible gas monitor that makes a commercial operation run more intelligently to protect people, property and the bottom line.

E3Point by Notifier is a range of Toxic/combustible gas monitor that makes a commercial operation run more intelligently to protect people, property and the bottom line. E3 Point goes beyond protection to offer your building greater performance and productivity. The Product range gives consumer a choice to choose between Wall and Duct Mount Monitor. E3 Point connects to analog as well as digital systems. Comes in standalone, standalone with remote (dual gas mode) or network versions. E3Point can be used for monitoring carbon monoxide (CO), nitrogen dioxide (NO2), oxygen (O2), methane (CH4), hydrogen (H2), hydrogen sulphide (H2S), and propane (C3H8), installed as a standalone device with single-gas or dual-gas monitoring.

Features & Benefits:
  • Flexible Operation
  • Saves energy through Demand Control Ventilation (DCV)
  • Simplifies installation/maintenance through plug-n-play sensor
  • Tamper-proof screws
  • Factory-calibrated cartridges
  • Advanced Sensing Technology
Certifications:
  • ANSI/UL 61010-1
  • CSA C22.2 No. 61010-1
  • FCC part 15
  • ISO 9001-2008

Others

  • Maximum Alarm Current
    • 20 milliampere
  • Alarm Relay Output
    • 4 - 20 milliampere

Others

  • Maximum Alarm Current
    • 20 milliampere
  • Alarm Relay Output
    • 4 - 20 milliampere
  • Maximum Alarm Current : 20 milliampere
  • Alarm Relay Output : 4 - 20 milliampere
Image
SKU
Description
alt
1309A0047
E3Point Monitor: w/o Sensor: Wall Mount: Modbus/BACnet: 24VAC/DC
alt
1309A0059
E3Point Monitor: Remote Sensor: Hydrogrn (H2)
alt
1309A0042
E3Point Monitor: w/o Sensor: Surface-mount: 24VAC/DC
alt
1309A0043
E3Point Monitor: w/o Sensor: Wall mount: 120VAC
alt
1309A0062
E3Point Monitor: Remote Sensor: Prophane (C3H8)
alt
1309A0058
E3Point Monitor: Remote Sensor:Hydrogen Sulfide (H2S)
alt
1309A0061
E3Point Monitor: Remote Sensor: Methane (CH4)
alt
1309A0056
E3Point Monitor: Remote Sensor: Oxygen (O2)
alt
1309A0060
E3Point Monitor: Remote Sensor: Carbon Monoxide (CO)
alt
1309A0051
E3Point Monitor: w/o Sensor: Duct-Mount: Modbus/BACnet: 24VAC/DC